UNIPUR®-CP RED 7 G 0.5 mm² Part no. 19194
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
  • oil resistant
  • flexible in cold temperatures
  • highly abrasion-resistant
  • notch, cut and wear resistant
  • high compressive strength
  • EMC-preferred type
  • for outdoor use
  • different outer sheath colours available from stock
€ 558,60 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
19194
Item description
UNIPUR®-CP RED 7 G 0.5 mm²
Sheath colour
red (RAL 3000)
AWG (approx.)
20
Outer Ø mm (approx.)
9.6
Cu-weight kg/km
69.0
Weight kg/km (approx.)
98.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892070617
Customs tariff number
85444995

Technical Data

PUR control and connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +90°C
Nominal voltage 0.5 - 1 mm²: AC U0/U 300/500 V
1.5 - 16 mm²: AC U0/U 450/750 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 12.5x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: TPE
  • Core identification acc. to DIN VDE 0293-308,
  • 2 - 5 core(s): colour coded
  • 6 - 41 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Foil wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: see datasheet
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • flexible in cold temperatures
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Robust, flexible, screened cable with good abrasion, wear resistance and high pressure resistance for use in dry, damp and wet rooms, as well as outdoors. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. 1.5-16 mm²: When installed in pipes or similar closed systems, the cable is permitted for use up to and including 1000 V alternating voltage or 750 V direct voltage to earth.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible