UNI-DICHT-VK-PVDF M32 x 1.5
Part no. 904244
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-VK-PVDF M32 x 1.5
- Part no.
- 904244
- Item description
- UNI-DICHT-VK-PVDF M32 x 1.5
- Thread type
- metric
- Size
- M32 x 1.5
- Thread length mm
- 11.0
- Spanner size mm
- 38
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892360596
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-VK-PVDF M32 x 1.5
PVDF gland body | |
Temperature range | -40°C to +150°C |
Details UNI-DICHT-VK-PVDF M32 x 1.5
Cable Structure
-
- Material: polyvinylidene fluoride (PVDF)
Properties
-
- phosphor-free
-
- cadmium-free
-
- large temperature range
Tests
-
- Test standard EN 62444
Notes
-
- Use short-sized inserts when using gland bodies of size M12x1.5 or M20x1.5.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- chemical industry
-
- Food and beverage industry
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.