UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
Part no. 904117
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
- Part no.
- 904117
- Item description
- UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 36
- Insert colour
- light blue
- Cable Ø from / to mm
- 29.0 - 34.0
- Thread length mm
- 9.0
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892355226
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- with colour-coded TPE inserts
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-MS PG 36 (CD 29.0-34.0 mm) SZ 50 TL 9
Accessories
Products that match this product