UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
Part no. 904107
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
- Part no.
- 904107
- Item description
- UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
- Thread type
- Insert coulour
- green
- Cable Ø from / to mm
- 7.0 - 10.5
- Thread length mm
- 7.0
- Spanner size mm
- 30
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892355127
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
Cable Structure
- Material: Brass, nickel plated
- Seal: thermoplastic elastomers (TPE)
- with colour-coded TPE inserts
Properties
- optimum strain relief through rubber seal
- easy to assemble, time and cost savings
- Large-area sealing
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads UNI-DICHT-MS PG 21 (CD 7.00-10.50 mm) SZ 30 TL 7
Accessories
Products that match this product