UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
Part no. 904198
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
- Part no.
- 904198
- Item description
- UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
- Brass surcharge
- yes
- Thread type
- PG
- Size
- PG 29
- Number holes x cable Ø mm
- 6 x 6.0
- Thread length mm
- 11.0
- Spanner size mm
- 43
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892356988
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 65 |
Details UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- with multiple TPE sealing inserts
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 68, provided that the bore diameter in the sealing insert area is equal to the cable diameter.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads UNI-DICHT-MFD-MS PG 29 (CD 6x6.0 mm)
Accessories
Products that match this product