UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
Part no. 904160
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
- Part no.
- 904160
- Item description
- UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
- Thread type
- metric
- Number holes x cable Ø mm
- 15 x 5.0
- Thread length mm
- 14.0
- Spanner size mm
- 55
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892356001
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +130°C |
Protection class | IP 65 |
Details UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
Cable Structure
- Material: Brass, nickel plated
- Seal: thermoplastic elastomers (TPE)
- with multiple TPE sealing inserts
Properties
- optimum strain relief through rubber seal
- easy to assemble, time and cost savings
- Large-area sealing
Tests
- Test standard EN 62444
Notes
- Protection classification IP 68, provided that the bore diameter in the sealing insert area is equal to the cable diameter.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads UNI-DICHT-MFD-MS M50 x 1.5 (CD 15x5.0 mm)
Accessories
Products that match this product