Tauchflex-R blue 3 G 50 mm²
Part no. 37131
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Tauchflex-R blue 3 G 50 mm²
- Part no.
- 37131
- Item description
- Tauchflex-R blue 3 G 50 mm²
- Outer Ø mm (approx.)
- 37
- Cu factor per km
- 1440.0
- Weight kg/km (approx.)
- 2800.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892162961
- Customs tariff number
- 85444995
Technical Data Tauchflex-R blue 3 G 50 mm²
All technical data can be found in the data sheet in the Downloads section |