Tauchflex-FL blue 4 G 35 mm² Part no. 37174
  • EAC certification
  • Length marking in metres
  • UKCA certification
€ 5.596,50 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
37174
Item description
Tauchflex-FL blue 4 G 35 mm²
Outer Ø mm (approx.)
1344.0
Weight kg/km (approx.)
2085.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892163388
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible