TRONIC (LiYY) grey 2 x 1 mm² Part no. 18110
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • colour code DIN 47100, without colour repetition
  • for flexible use where structural or design conditions require small outer diameters
€ 56,70 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
18110
Item description
TRONIC (LiYY) grey 2 x 1 mm²
AWG (approx.)
18
Outer Ø mm (approx.)
5.6
Cu-weight kg/km
19.2
Weight kg/km (approx.)
56.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892081118
Customs tariff number
85444995

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 1.5 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 - 0.25 mm²: 1200 V
0.34 - 1.5 mm²: 2000 V
Breakdown voltage 0.14 - 0.25 mm²: 2400 V
0.34 - 1.5 mm²: 4000 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.25 mm²: approx. 100 pF/m
0.34 - 1.5 mm²: approx. 150 pF/m
Characteristic impedance 78 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • 0.34 mm²: 7 x 0.25 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. For use where design or constructional measures in the outer diameter require the smallest possible control and signal cables; machine, tool and plant construction, as well as in electronic engineering. Also used in computer systems, scales and in measurement and control technology.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible