TRONIC (LiYY) grey 16 x 0.25 mm²
Part no. 18039
- colour code DIN 47100, without colour repetition
- for flexible use where structural or design conditions require small outer diameters
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRONIC (LiYY) grey 16 x 0.25 mm²
- Part no.
- 18039
- Item description
- TRONIC (LiYY) grey 16 x 0.25 mm²
- AWG (approx.)
- 24
- Outer Ø mm (approx.)
- 7.9
- Cu factor per km
- 38.4
- Weight kg/km (approx.)
- 84.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892080401
- Customs tariff number
- 85444995
Technical Data TRONIC (LiYY) grey 16 x 0.25 mm²
PVC data cable in alignment with DIN VDE 0812 | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Peak operating voltage | 0.14 mm²: 350 V 0.25 - 1.5 mm²: 500 V (not for high power current installation purposes) |
Test voltage core/core | 0.14 - 0.25 mm²: 1200 V 0.34 - 1.5 mm²: 2000 V |
Breakdown voltage | 0.14 - 0.25 mm²: 2400 V 0.34 - 1.5 mm²: 4000 V |
Mutual capacitance core/core | at 800 Hz 0.14 - 0.25 mm²: approx. 100 pF/m 0.34 - 1.5 mm²: approx. 150 pF/m |
Characteristic impedance | 78 Ohm, (approx. value) |
Inductance | approx. 0.65 mH/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details TRONIC (LiYY) grey 16 x 0.25 mm²
Cable Structure
-
- Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Wire structure:
- 0.14 mm²: approx. 18 x 0.1 mm
- 0.25 mm²: approx. 14 x 0.15 mm
- 0.34 mm²: 7 x 0.25 mm
-
- Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
-
- Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
-
- x = without protective conductor
-
- Cores stranded in layers with optimal lay lengths
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. For use where design or constructional measures in the outer diameter require the smallest possible control and signal cables; machine, tool and plant construction, as well as in electronic engineering. Also used in computer systems, scales and in measurement and control technology.