TRAYCONTROL® 500 grey 18 G 18 AWG
Part no. 63098
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 500 grey 18 G 18 AWG
- Part no.
- 63098
- Item description
- TRAYCONTROL® 500 grey 18 G 18 AWG
- Outer Ø mm (approx.)
- 15.1
- Cu factor per km
- 166.4
- Weight kg/km (approx.)
- 363.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018176
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 18 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |