TRAYCONTROL® 300 TP grey 9 x 2 x 1 mm² (18 AWG)
Part no. 61997
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 300 TP grey 9 x 2 x 1 mm² (18 AWG)
- Part no.
- 61997
- Item description
- TRAYCONTROL® 300 TP grey 9 x 2 x 1 mm² (18 AWG)
- Outer Ø mm (approx.)
- 17.2
- Cu factor per km
- 162.0
- Weight kg/km (approx.)
- 328.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892086663
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 TP grey 9 x 2 x 1 mm² (18 AWG)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 TP grey 9 x 2 x 1 mm² (18 AWG)
Cable Structure
-
- Sheath colour: grey