TRAYCONTROL® 300 TP grey 18 x 2 x 0,75 mm² (20 AWG)
Part no. 61988
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 300 TP grey 18 x 2 x 0,75 mm² (20 AWG)
- Part no.
- 61988
- Item description
- TRAYCONTROL® 300 TP grey 18 x 2 x 0,75 mm² (20 AWG)
- Outer Ø mm (approx.)
- 20.5
- Cu-weight kg/km
- 194.0
- Weight kg/km (approx.)
- 480.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892086571
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 TP grey 18 x 2 x 0,75 mm² (20 AWG)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 TP grey 18 x 2 x 0,75 mm² (20 AWG)
Cable Structure
-
- Sheath colour: grey