TRAYCONTROL® 300-C TP grey 4 x 2 x 20 AWG (0,616 mm²)
Part no. 59816
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TRAYCONTROL® 300-C TP grey 4 x 2 x 20 AWG (0,616 mm²)
- Part no.
- 59816
- Item description
- TRAYCONTROL® 300-C TP grey 4 x 2 x 20 AWG (0,616 mm²)
- Outer Ø mm (approx.)
- 11.4
- Cu factor per km
- 92.0
- Weight kg/km (approx.)
- 119.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892096068
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300-C TP grey 4 x 2 x 20 AWG (0,616 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300-C TP grey 4 x 2 x 20 AWG (0,616 mm²)
Cable Structure
-
- Sheath colour: grey