TRAGO black 18 G 0,75 mm² Part no. 25082
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
€ 1.115,10 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
25082
Item description
TRAGO black 18 G 0,75 mm²
Outer Ø mm (approx.)
21
$Einhaengelaenge_max_m
110
Cu-weight kg/km
130.0
Weight kg/km (approx.)
455.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892168475
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible