TOPGEBER® 511 PVC - Lenze green 3x(2x0,14)+(3x0,14) mm² Part no. 707398
  • UL certification
  • CSA certification
  • EAC certification
  • DESINA-compliant product
  • UKCA certification
€ 582,75 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
707398
Item description
TOPGEBER® 511 PVC - Lenze green 3x(2x0,14)+(3x0,14) mm²
Sheath colour
green
Outer Ø mm (approx.)
9.2
Cu-weight kg/km
41.0
Weight kg/km (approx.)
102.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892149375
Customs tariff number
85444995

Technical Data

Special-PVC feedback cable acc. to UL/CSA
Temperature range flexible -0°C to +60°C
fixed -20°C to +80°C
Nominal voltage Siemens 30 V
Nominal voltage Bosch Rexroth / Lenze300 V
Test voltage core/core 1500 V
Test voltage core/screen 1000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, tinned
  • extra finely stranded acc. to DIN VDE 0295 cl.6 / IEC 60228 cl.6
  • Core insulation: special-PP
  • Core identification: see datasheet
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Polyester foil
  • Outer sheath: PVC
  • Sheath colour: see datasheet

Properties

  • low capacitance
  • resistant to: oil
  • optimum compliance with requirements for electromagnetic compatibility (EMC) by approx. 85% coverage from the braided screen Designed for min. 100,000 bending cycles
  • these cables are produced to high quality specifications and conform to the DESINA® standard
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame retardant acc. to DIN VDE 60332-1-1 to -1-3 / DIN EN 60332-1-2 / IEC 60332-1-1 to -1-3

Notes

  • Brackets ( ) mean screen
  • DESINA®, trademark SIEMENS, SICK, Lenze and Bosch Rexroth see notes p. 19

Application

  • Cost-efficient alternative to PUR feedback cables for use in fixed or occasionally flexible applications. These low-capacitance incremental feedback cables or position indicator cables transmit control pulses for positioning and process characteristics of servo motors and are used as connection cables for tachometers, brakes and pulse generators in plant engineering, mechanical engineering and in control and automation technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible