![TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22673_QS_1520x1160.jpg)
![TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22673_QS_1520x1160.jpg)
TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J black 3 x 16 + 3 G 2.5 mm²
Part no. 22678
- double screened
- improved EMC properties due to protective conductor divided into thirds
- for outdoor use
- 3x16 + 3G2,5 mm² and larger: suitable for direct burial
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J black 3 x 16 + 3 G 2.5 mm²
- Part no.
- 22678
- Item description
- TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J black 3 x 16 + 3 G 2.5 mm²
- AWG (approx.)
- 6
- Outer Ø mm (approx.)
- 21.2
- Cu-weight kg/km
- 723.0
- Weight kg/km (approx.)
- 956.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892150616
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J black 3 x 16 + 3 G 2.5 mm²
Motor connection cable for frequency converters in alignment with DIN VDE 0250 | |
Temperature range | flexible -5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U0/U 600/1000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 700 V three-phase alternating current (AC) conductor/conductor 1200 V direct current (DC) conductor/earth 900 V direct current (DC) conductor/conductor 1800 V |
Test voltage core/core | 4000 V |
Coupling resistance | see datasheet |
Minimum bending radius | flexible <12 mm: 10x Outer-ø flexible >12 mm: 15x Outer-ø fixed 4x Outer-ø |
Details TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J black 3 x 16 + 3 G 2.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PE
-
- Core identification: brown, black, grey, green-yellow (divided into thirds)
-
- Protective conductor: GN-YE divided into thirds (3+3-core structure)
-
- Cores stranded with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: Special-PVC
-
- Sheath colour: black (RAL 9005)
-
- Length marking: in metres
Properties
-
- resistant to: UV radiation, weathering effects
-
- for outdoor use
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
-
- optimal screening enables interference-free operation of frequency converters
-
- low coupling resistance ensures good electromagnetic compatibility
-
- low mutual capacitance of the individual cores due to PE core insulation and low screen capacity, enable low-loss power transmission
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- UV-resistant acc. to DIN EN ISO 4892-2
-
- weather-resistant acc. to DIN EN ISO 4892-2
-
- electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
-
- minimum cross-section of 0.75 mm² meets requirements acc. to DIN EN 60204-1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used as a connecting cable for medium mechanical stress with fixed installation and occasional free movement in dry, damp or wet rooms, as well as outdoors; direct burial installation is possible beginning with 3x16+3G2.5 mm². Used in automotive, food, packaging and chemical industries, as well as in the environmental technology sector. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.