![TOPFLEX®-EMV-3-PLUS-2YSLCY-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22368_QS_1520x1160.jpg)
![TOPFLEX®-EMV-3-PLUS-2YSLCY-J](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22368_QS_1520x1160.jpg)
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm²
Part no. 22379
- double screened
- improved EMC properties due to protective conductor divided into thirds
- transparent outer sheath
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm²
- Part no.
- 22379
- Item description
- TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm²
- AWG (approx.)
- 4/0
- Outer Ø mm (approx.)
- 44.4
- Cu-weight kg/km
- 4836.0
- Weight kg/km (approx.)
- 4924.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892150524
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm²
Motor connection cable for frequency converters in alignment with DIN VDE 0250 | |
Temperature range | flexible +5°C to +70°C fixed -40°C to +70°C |
Nominal voltage | AC U0/U 600/1000 V |
Max. permissible operating voltage | alternating current (AC) conductor/earth 700 V three-phase alternating current (AC) conductor/conductor 1200 V direct current (DC) conductor/earth 900 V direct current (DC) conductor/conductor 1800 V |
Test voltage core/core | 4000 V |
Coupling resistance | see datasheet |
Minimum bending radius | flexible <12 mm: 10x Outer-ø flexible >12 mm: 15x Outer-ø fixed 4x Outer-ø |
Details TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PE
-
- Core identification: brown, black, grey, green-yellow (divided into thirds)
-
- Protective conductor: GN-YE divided into thirds (3+3-core structure)
-
- Cores stranded with optimal lay lengths
-
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: Special-PVC
-
- Sheath colour: transparent
-
- Length marking: in metres
Properties
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
-
- symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
-
- optimal screening enables interference-free operation of frequency converters
-
- low coupling resistance ensures good electromagnetic compatibility
-
- low mutual capacitance of the individual cores due to PE core insulation and low screen capacity, enable low-loss power transmission
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
-
- minimum cross-section of 0.75 mm² meets requirements acc. to DIN EN 60204-1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
Used as a connecting cable for medium mechanical stress with fixed installation and occasional free movement in dry, damp or wet rooms, however, not suitable for outdoor use. Used in automotive, food, packaging and chemical industries, as well as in the environmental technology sector. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.