TOPFLEX® 650 VFD orange 4 x AWG 16 + 2 x AWG 18
Part no. 62876
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX® 650 VFD orange 4 x AWG 16 + 2 x AWG 18
- Part no.
- 62876
- Item description
- TOPFLEX® 650 VFD orange 4 x AWG 16 + 2 x AWG 18
- Outer Ø mm (approx.)
- 15.6
- Cu factor per km
- 88.0
- Weight kg/km (approx.)
- 320.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147364
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 650 VFD orange 4 x AWG 16 + 2 x AWG 18
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 650 VFD orange 4 x AWG 16 + 2 x AWG 18
Cable Structure
-
- Sheath colour: orange