TOPFLEX® 600 VFD black 4 x AWG 4
Part no. 63145
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX® 600 VFD black 4 x AWG 4
- Part no.
- 63145
- Item description
- TOPFLEX® 600 VFD black 4 x AWG 4
- Outer Ø mm (approx.)
- 27.7
- Cu factor per km
- 910.0
- Weight kg/km (approx.)
- 1518.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151354
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600 VFD black 4 x AWG 4
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 600 VFD black 4 x AWG 4
Cable Structure
-
- Sheath colour: black