![TOPFLEX® 600-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22860_PF_1520x1160.jpg)
![TOPFLEX® 600-PVC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22860_PF_1520x1160.jpg)
TOPFLEX® 600-PVC grey 4 G 120 mm²
Part no. 22855
- largely oil resistant
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX® 600-PVC grey 4 G 120 mm²
- Part no.
- 22855
- Item description
- TOPFLEX® 600-PVC grey 4 G 120 mm²
- AWG (approx.)
- 4/0
- Outer Ø mm (approx.)
- 51.6
- Cu-weight kg/km
- 4608.0
- Weight kg/km (approx.)
- 7000.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151170
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600-PVC grey 4 G 120 mm²
PVC motor supply cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 4x Outer-Ø |
Details TOPFLEX® 600-PVC grey 4 G 120 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: PVC
-
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
-
- G = with protective conductor GN-YE
-
- Cores stranded with optimal lay lengths
-
- Outer sheath: Special-PVC
-
- Sheath colour: grey (RAL 7001)
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
Used as a supply line for electronically controlled servo motors and for connection to DNC motors. The cable is suitable for fixed and flexible installation with medium mechanical loads, in dry, damp and wet rooms.