TOPFLEX® 302-UL black 1 x 120 mm²
Part no. 701356
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details TOPFLEX® 302-UL black 1 x 120 mm²
- Part no.
- 701356
- Item description
- TOPFLEX® 302-UL black 1 x 120 mm²
- Outer Ø mm (approx.)
- 23.2
- Cu-weight kg/km
- 1152.0
- Weight kg/km (approx.)
- 1220.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173202
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 302-UL black 1 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |