THHN / THWN black 1 x kcmil 300
Part no. 63341
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details THHN / THWN black 1 x kcmil 300
- Part no.
- 63341
- Item description
- THHN / THWN black 1 x kcmil 300
- Outer Ø mm (approx.)
- 19
- Cu-weight kg/km
- 1410.0
- Weight kg/km (approx.)
- 1515.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892242878
- Customs tariff number
- 85444995
Technical Data THHN / THWN black 1 x kcmil 300
All technical data can be found in the data sheet in the Downloads section |