Single 602-RC-J black 1 G 10 mm² Part no. 69601
  • UL certification
  • CSA certification
  • EAC certification
  • UV-resistant
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • 600 V
€ 305,55 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
69601
Item description
Single 602-RC-J black 1 G 10 mm²
AWG (approx.)
8
Outer Ø mm (approx.)
9.4
Cu-weight kg/km
96.0
Weight kg/km (approx.)
180.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892172823
Customs tariff number
85444995

Technical Data

PVC sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10107, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31
Temperature range flexible -5°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage VDE AC U0/U 600/1000 V
UL (AWM) AC 600 V
Test voltage 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 3x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
  • Core insulation: Special-PVC acc. to UL-Std. 1581
  • Core identification: see datasheet
  • G = with protective conductor GN-YE,
  • x = without protective conductor
  • Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM5), UL-Std. 1581
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation
  • largely resistant to: oil
  • for outdoor use
  • suitable for use in drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • High flexible special single core cable for drag chains are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry and moist locations as well as for outdoor use. These two-norm cables primarily designed for exportorientated machinery manufacturer for flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. RC= Robotics Cable
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible