SiFF green-yellow 1 x 1 mm²
Part no. 45413
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiFF green-yellow 1 x 1 mm²
- Part no.
- 45413
- Item description
- SiFF green-yellow 1 x 1 mm²
- Outer Ø mm (approx.)
- 2.6
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 15.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250774
- Customs tariff number
- 85444995
Technical Data SiFF green-yellow 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |