![SiFF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M45101_PF_1520x1160.jpg)
![SiFF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M45101_PF_1520x1160.jpg)
SiFF orange 1 x 0,75 mm²
Part no. 45309
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiFF orange 1 x 0,75 mm²
- Part no.
- 45309
- Item description
- SiFF orange 1 x 0,75 mm²
- Outer Ø mm (approx.)
- 2.5
- Cu-weight kg/km
- 7.2
- Weight kg/km (approx.)
- 13.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892250590
- Customs tariff number
- 85444995
Technical Data SiFF orange 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |