SiD blue 1 x 6 mm² Part no. 46903
  • EAC certification
  • Halogen-free (LS0H)
  • Suitable for offshore use
  • UKCA certification
€ 112,35 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
46903
Item description
SiD blue 1 x 6 mm²
Outer Ø mm (approx.)
4.4
Cu factor per km
58.0
Weight kg/km (approx.)
64.3
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892249983
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible