![SiD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M46100_PF_1520x1160.jpg)
![SiD](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M46100_PF_1520x1160.jpg)
SiD transparent 1 x 4 mm²
Part no. 46810
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiD transparent 1 x 4 mm²
- Part no.
- 46810
- Item description
- SiD transparent 1 x 4 mm²
- Outer Ø mm (approx.)
- 3.9
- Cu-weight kg/km
- 38.0
- Weight kg/km (approx.)
- 45.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892249914
- Customs tariff number
- 85444995
Technical Data SiD transparent 1 x 4 mm²
All technical data can be found in the data sheet in the Downloads section |