Sealing tape Part no. 93127
€ 2.099,35 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93127
Item description
Sealing tape
Type
Dichtband
Thickness x Width mm x mm
3,2 - 38,0
Content
1,5 m
PU/pc.
1
Break package
no
EAN/GTIN
4060892399923
customs tariff number
40169300

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible