SY-JZ transparent 4 G 0.5 mm² Part no. 12003
  • EAC certification
  • VDE certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
  • largely oil resistant
  • transparent outer sheath
  • with PVC inner sheath
  • galvanised steel wire braid to protect against mechanical damages
  • versatile use in many industries, particularly in machine and plant construction
€ 153,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
12003
Item description
SY-JZ transparent 4 G 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
8.1
Cu-weight kg/km
19.2
Weight kg/km (approx.)
102.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892034138
Customs tariff number
85444995

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 20x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: PVC
  • Steel wire braid, galvanised
  • Outer sheath: PVC
  • Sheath colour: transparent
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7032, valid for temperature range up to +70°C

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order

Application

  • Used as a connection and control cable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use in machine tools, plant construction and data technology. Due to the dense braiding, the cable is well protected against mechanical damage. The galvanisation of the braid prevents corrosion and guarantees improved solderability of the braid.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible