SUPERTRONIC®-C-PVC grey 4 x 0.25 mm² Part no. 49633
  • EAC certification
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • largely oil resistant
  • EMC-preferred type
  • for use in drag chains in continuous motion
€ 195,30 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
49633
Item description
SUPERTRONIC®-C-PVC grey 4 x 0.25 mm²
AWG (approx.)
24
Outer Ø mm (approx.)
5.2
Cu-weight kg/km
21.3
Weight kg/km (approx.)
52.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892144349
Customs tariff number
85444995

Technical Data

PVC drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -5°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U 350 V
Test voltage core/core 1500 V
Breakdown voltage 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 32 x 0.1 mm
  • 0.34 mm²: approx. 42 x 0.1 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN 47100, colour coded
  • x = without protective conductor
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special-PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • low adhesion
  • suitable for use in drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • These cables are ideal for the use in drag chain applications; for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. A long service life also guarantees reliable function and high efficiency. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible