![STV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90090_TZ_1520x1160.jpg)
![STV](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90090_TZ_1520x1160.jpg)
STV PG 48 SZ 64 TL 10
Part no. 90558
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STV PG 48 SZ 64 TL 10
- Part no.
- 90558
- Item description
- STV PG 48 SZ 64 TL 10
- Thread type
- Cable Ø from / to mm
- 36.0 - 45.0
- Thread length mm
- 10.0
- Spanner size mm
- 64
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892369452
- Customs tariff number
- 74122000
Technical Data STV PG 48 SZ 64 TL 10
Nickel plated hexagonal brass cable gland acc. to DIN 46320 | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STV PG 48 SZ 64 TL 10
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Natural rubber (NR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- protection against ingress of water and foreign material into enclosure
Tests
-
- Test standard EN 62444
Notes
-
- Protection classification IP 65 with additional O-ring mounted at the thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STV PG 48 SZ 64 TL 10
Accessories
Products that match this product