Nickel plated hexagonal brass cable gland STS PG 13.5 (CD 10.0 - 12.0 mm²)

Nickel plated hexagonal brass cable gland STS PG 13.5 (CD 10.0 - 12.0 mm²) Part no. 90543
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
€ 132,18 / 100 Item  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
90543
Item description
Nickel plated hexagonal brass cable gland STS PG 13.5 (CD 10.0 - 12.0 mm²)
Brass surcharge
yes
Thread type
PG
Size
PG 13.5
Cable Ø from / to mm
10.0 - 12.0
Thread length mm
6.5
Spanner size mm
22 / 20
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892369209
Customs tariff number
85389099

Technical Data

Nickel plated hexagonal brass cable gland acc. to DIN 46320
Temperature range -20°C to +60°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Natural rubber (NR)
      • Thrust rings: Galvanised steel

Properties

      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Protection classification IP 65 with additional O-ring mounted at the thread.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible