STS-F M63 x 1.5 SZ 66, 60 TL 10
Part no. 94489
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STS-F M63 x 1.5 SZ 66, 60 TL 10
- Part no.
- 94489
- Item description
- STS-F M63 x 1.5 SZ 66, 60 TL 10
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M63 x 1.5
- Cable thickness from / to mm
- 5.0 - 12.0
- Cable width from / to mm
- 34.0 - 50.0
- Thread length mm
- 10.0
- Spanner size mm
- 66 / 60
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892369988
- Customs tariff number
- 74122000
Technical Data STS-F M63 x 1.5 SZ 66, 60 TL 10
Nickel plated brass flat cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details STS-F M63 x 1.5 SZ 66, 60 TL 10
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust rings: Galvanised steel
-
- Thrust washers: Galvanised steel
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STS-F M63 x 1.5 SZ 66, 60 TL 10
Accessories
Products that match this product