STS-F M25 x 1.5 SZ 30, 28 TL 7
Part no. 94485
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STS-F M25 x 1.5 SZ 30, 28 TL 7
- Part no.
- 94485
- Item description
- STS-F M25 x 1.5 SZ 30, 28 TL 7
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M25 x 1.5
- Cable thickness from / to mm
- 3.0 - 8.0
- Cable width from / to mm
- 9.0 - 20.0
- Thread length mm
- 7.0
- Spanner size mm
- 30 / 28
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892369940
- Customs tariff number
- 74122000
Technical Data STS-F M25 x 1.5 SZ 30, 28 TL 7
Nickel plated brass flat cable gland | |
Temperature range | -40°C to +100°C |
Protection class | IP 54 |
Details STS-F M25 x 1.5 SZ 30, 28 TL 7
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust rings: Galvanised steel
-
- Thrust washers: Galvanised steel
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STS-F M25 x 1.5 SZ 30, 28 TL 7
Accessories
Products that match this product