STK-F M25 x 1.5 grey
Part no. 904996
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details STK-F M25 x 1.5 grey
- Part no.
- 904996
- Item description
- STK-F M25 x 1.5 grey
- Thread type
- metric
- Colour
- grey (RAL 7035)
- Cable thickness from / to mm
- 3.0 - 8.0
- Cable width from / to mm
- 9.0 - 21.0
- Thread length mm
- 11.0
- Spanner size mm
- 32
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892369063
- Customs tariff number
- 39174000
Technical Data STK-F M25 x 1.5 grey
PA plastic flat cable gland | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STK-F M25 x 1.5 grey
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust washers: Galvanised steel
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads STK-F M25 x 1.5 grey
Accessories
Products that match this product