S-YY Lg grey 60 x 1 x 0,6 mm
Part no. 34305
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details S-YY Lg grey 60 x 1 x 0,6 mm
- Part no.
- 34305
- Item description
- S-YY Lg grey 60 x 1 x 0,6 mm
- Outer Ø mm (approx.)
- 15.4
- Cu factor per km
- 170.0
- Weight kg/km (approx.)
- 344.0
- Copper base in EUR / 100 kg
- 100
- Feet per Packaging Unit
- 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262593
- Customs tariff number
- 85444995
Technical Data S-YY Lg grey 60 x 1 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |