Ribbon Cable TYPE L blue 16 x 0,08 mm²
Part no. 44043
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Ribbon Cable TYPE L blue 16 x 0,08 mm²
- Part no.
- 44043
- Item description
- Ribbon Cable TYPE L blue 16 x 0,08 mm²
- Cu-weight kg/km
- 20.0
- Weight kg/km (approx.)
- 53.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892169281
- Customs tariff number
- 85444995
Technical Data Ribbon Cable TYPE L blue 16 x 0,08 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Ribbon Cable TYPE L blue 16 x 0,08 mm²
Cable Structure
-
- Sheath colour: blue