![RADOX® Railcat CAT.5e 100 Ohm AWG XM S RW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34650_1520x1160.jpg)
![RADOX® Railcat CAT.5e 100 Ohm AWG XM S RW](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34650_1520x1160.jpg)
RADOX® Railcat CAT5e 100 Ohm AWG XM S RW black 4 x 22 AWG
Part no. 34650
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Railcat CAT5e 100 Ohm AWG XM S RW black 4 x 22 AWG
- Part no.
- 34650
- Item description
- RADOX® Railcat CAT5e 100 Ohm AWG XM S RW black 4 x 22 AWG
- OEM Part no.
- 12584038
- Outer Ø mm (approx.)
- 6.6
- Weight kg/km (approx.)
- 70.0
- Cu-weight kg/km
- 26.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892286919
- Customs tariff number
- 85444995
Technical Data RADOX® Railcat CAT5e 100 Ohm AWG XM S RW black 4 x 22 AWG
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Railcat CAT5e 100 Ohm AWG XM S RW black 4 x 22 AWG
Cable Structure
- Sheath colour: black