![RADOX® Railcat CAT.5e 100 Ohm AWG XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34762_PF_1520x1160.jpg)
![RADOX® Railcat CAT.5e 100 Ohm AWG XM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34762_PF_1520x1160.jpg)
RADOX® Railcat CAT5e 100 Ohm AWG XM S E blue 4 x 22 AWG
Part no. 34860
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Railcat CAT5e 100 Ohm AWG XM S E blue 4 x 22 AWG
- Part no.
- 34860
- Item description
- RADOX® Railcat CAT5e 100 Ohm AWG XM S E blue 4 x 22 AWG
- OEM Part no.
- 84142178
- Outer Ø mm (approx.)
- 7.25
- Weight kg/km (approx.)
- 81.0
- Cu-weight kg/km
- 25.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892286926
- Customs tariff number
- 85444995
Technical Data RADOX® Railcat CAT5e 100 Ohm AWG XM S E blue 4 x 22 AWG
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® Railcat CAT5e 100 Ohm AWG XM S E blue 4 x 22 AWG
Cable Structure
-
- Sheath colour: blue