RADOX® Jumper 1800V OM S T black 50 mm²
Part no. 34848
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Jumper 1800V OM S T black 50 mm²
- Part no.
- 34848
- Item description
- RADOX® Jumper 1800V OM S T black 50 mm²
- OEM Part no.
- 12585831
- Outer Ø mm (approx.)
- 21
- Weight kg/km (approx.)
- 933.0
- Cu factor per km
- 570.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892296338
- Customs tariff number
- 85446010
Technical Data RADOX® Jumper 1800V OM S T black 50 mm²
All technical data can be found in the data sheet in the Downloads section |