RADOX® GKW-LW 600V MM black 2 x 1,5 mm²
Part no. 34504
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® GKW-LW 600V MM black 2 x 1,5 mm²
- Part no.
- 34504
- Item description
- RADOX® GKW-LW 600V MM black 2 x 1,5 mm²
- OEM Part no.
- 12556786
- Outer Ø mm (approx.)
- 5.4
- Weight kg/km (approx.)
- 57.0
- Cu factor per km
- 28.8
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892289385
- Customs tariff number
- 85444995
Technical Data RADOX® GKW-LW 600V MM black 2 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® GKW-LW 600V MM black 2 x 1,5 mm²
Cable Structure
-
- Sheath colour: black