RADOX® EN 50306-4 1P 300V MM black 10 x 1 mm² Part no. 35309
  • Halogen-free (LS0H)
€ 1.409,10 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
35309
Item description
RADOX® EN 50306-4 1P 300V MM black 10 x 1 mm²
OEM Part no.
84136197
Outer Ø mm (approx.)
8.8
Weight kg/km (approx.)
152.0
Cu factor per km
96.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892293597
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible