RADOX® EN 50264-3-1 600V M black 1 x 70 mm² Part no. 34609
  • Halogen-free (LS0H)
€ 1.131,69 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
34609
Item description
RADOX® EN 50264-3-1 600V M black 1 x 70 mm²
OEM Part no.
85097032
Outer Ø mm (approx.)
13.8
Weight kg/km (approx.)
712.0
Cu-weight kg/km
672.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892294167
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible