RADOX® EN 50264-3-1 3600V MM black 1 x 240 mm²
Part no. 11006614
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-1 3600V MM black 1 x 240 mm²
- Part no.
- 11006614
- Item description
- RADOX® EN 50264-3-1 3600V MM black 1 x 240 mm²
- OEM Part no.
- 12586172
- Outer Ø mm (approx.)
- 32.2
- Weight kg/km (approx.)
- 2730.0
- Cu factor per km
- 2304.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892295119
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-1 3600V MM black 1 x 240 mm²
All technical data can be found in the data sheet in the Downloads section |