RADOX® EN 50264-3-1 3600V MM black 1 x 35 mm²
Part no. 11006610
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-1 3600V MM black 1 x 35 mm²
- Part no.
- 11006610
- Item description
- RADOX® EN 50264-3-1 3600V MM black 1 x 35 mm²
- OEM Part no.
- 12586163
- Outer Ø mm (approx.)
- 16.8
- Weight kg/km (approx.)
- 574.0
- Cu-weight kg/km
- 336.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892295072
- Customs tariff number
- 85446010
Technical Data RADOX® EN 50264-3-1 3600V MM black 1 x 35 mm²
All technical data can be found in the data sheet in the Downloads section |