RADOX® EN 50264-3-1 1800V M black 1 x 95 mm²
Part no. 35315
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-1 1800V M black 1 x 95 mm²
- Part no.
- 35315
- Item description
- RADOX® EN 50264-3-1 1800V M black 1 x 95 mm²
- OEM Part no.
- 12584886
- Outer Ø mm (approx.)
- 17.6
- Weight kg/km (approx.)
- 963.0
- Cu-weight kg/km
- 912.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892294761
- Customs tariff number
- 85446010
Technical Data RADOX® EN 50264-3-1 1800V M black 1 x 95 mm²
All technical data can be found in the data sheet in the Downloads section |