RADOX® EN 50264-3-1 1800V M black 1 x 2,5 mm²
Part no. 34742
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® EN 50264-3-1 1800V M black 1 x 2,5 mm²
- Part no.
- 34742
- Item description
- RADOX® EN 50264-3-1 1800V M black 1 x 2,5 mm²
- OEM Part no.
- 12584868
- Outer Ø mm (approx.)
- 6.1
- Weight kg/km (approx.)
- 62.0
- Cu factor per km
- 24.0
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 500, 2000
- Individual quantities available
- no
- EAN / GTIN
- 4060892294730
- Customs tariff number
- 85446010
Technical Data RADOX® EN 50264-3-1 1800V M black 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |