RADOX® 9 GKW-AX 3600V MM S black 1 x 120 mm²
Part no. 11006717
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 9 GKW-AX 3600V MM S black 1 x 120 mm²
- Part no.
- 11006717
- Item description
- RADOX® 9 GKW-AX 3600V MM S black 1 x 120 mm²
- OEM Part no.
- 12556531
- Outer Ø mm (approx.)
- 25.3
- Weight kg/km (approx.)
- 1585.0
- Cu factor per km
- 1291.2
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892292064
- Customs tariff number
- 85446010
Technical Data RADOX® 9 GKW-AX 3600V MM S black 1 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |