![RADOX® 9 GKW-AX 3600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34734_PF_1520x1160.jpg)
![RADOX® 9 GKW-AX 3600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34734_PF_1520x1160.jpg)
RADOX® 9 GKW-AX 3600V M black 1 x 6 mm²
Part no. 11000576
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® 9 GKW-AX 3600V M black 1 x 6 mm²
- Part no.
- 11000576
- Item description
- RADOX® 9 GKW-AX 3600V M black 1 x 6 mm²
- OEM Part no.
- 12537832
- Outer Ø mm (approx.)
- 6.3
- Weight kg/km (approx.)
- 90.0
- Cu-weight kg/km
- 57.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892284458
- Customs tariff number
- 85446010
Technical Data RADOX® 9 GKW-AX 3600V M black 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |